Weatherhead by Danfoss
C3059X4
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: FF91494-4S
C3059X4
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Weatherhead by Danfoss | |
| Certification(s) | SAE | |
| Color | Zinc clear trivalent chromate | |
| Feature | Available in a variety of sizes | |
| Material | Carbon steel | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.014 lb | |
| Packaged Width | 6.75 in | |
| Product Height | .75 in | |
| Product Length/Depth | .25 in | |
| Product Type | Spare Part | |
| Product Volume | .141 in³ | |
| Product Weight | .014 lb | |
| Product Width | .75 in | |
| Sub-brand | None | |
| Trade Name | C3059x series | |
| Type | Seal Nut | |
| UNSPSC | 40183100 | |
| UPC | 725975750636 |