Weatherhead by Danfoss
C3059X6
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: FF91494-6S
C3059X6
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Weatherhead by Danfoss | |
| Certification(s) | SAE | |
| Color | Zinc clear trivalent chromate | |
| Feature | Available in a variety of sizes | |
| Material | Carbon steel | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.0152 lb | |
| Packaged Width | 6.75 in | |
| Product Height | .875 in | |
| Product Length/Depth | .25 in | |
| Product Type | Spare Part | |
| Product Volume | .191 in³ | |
| Product Weight | .015 lb | |
| Product Width | .875 in | |
| Sub-brand | None | |
| Trade Name | C3059x series | |
| Type | Seal Nut | |
| UNSPSC | 40183100 | |
| UPC | 725975727577 |