Weatherhead by Danfoss
C3059X8
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: FF91494-8S
C3059X8
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Weatherhead by Danfoss | |
| Certification(s) | SAE | |
| Color | Zinc clear trivalent chromate | |
| Feature | Available in a variety of sizes | |
| Material | Carbon steel | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.0304 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.125 in | |
| Product Length/Depth | .25 in | |
| Product Type | Spare Part | |
| Product Volume | .316 in³ | |
| Product Weight | .03 lb | |
| Product Width | 1.125 in | |
| Sub-brand | None | |
| Trade Name | C3059x series | |
| Type | Seal Nut | |
| UNSPSC | 40183100 | |
| UPC | 725975753422 |