C3069X32
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 2083-32-32S
C3069X32
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Certification(s) | SAE 140137 | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Size 1 | 2 IN | |
| End Size 2 | 2 IN | |
| End type 1 | NPTF | |
| End type 2 | NPTF | |
| Finish/plating | Dura-Kote | |
| Hex Size 1 | .625 in | |
| Inside diameter (bore hole size) | .281 in | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 2.375 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 2.5 in | |
| Product Length/Depth | 2.83 in | |
| Product material | Carbon Steel | |
| Product Volume | 17.688 in³ | |
| Product Weight | 1.375 lb | |
| Product Width | 2.5 in | |
| Thread sealant | No | |
| Thread Size 1 | 2-11 1/2 | |
| Thread Size 2 | 2-11 1/2 | |
| UNSPSC | 40183100 | |
| UPC | 725975720967 |