C3159X12Z
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
C3159X12Z
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| End Size 1 | 3/4 IN | |
| End type 1 | MPT | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 1.063 in | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.13 in | |
| Product Length/Depth | 1.06 in | |
| Product material | Carbon steel | |
| Product Volume | 1.354 in³ | |
| Product Weight | .2 lb | |
| Product Width | 1.13 in | |
| Thread sealant | No | |
| UPC | 757522786553 |