C3159X24
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 2082-24S
C3159X24
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | Other - Grease, instrumentationand most hydraulic systems | |
| End gender 1 | Male | |
| End Size 1 | 1 1/2 IN | |
| End type 1 | NPTF | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 2 in | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 2.3 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 2 in | |
| Product Length/Depth | 1.62 in | |
| Product material | Carbon steel | |
| Product Volume | 6.48 in³ | |
| Product Weight | 1.3 lb | |
| Product Width | 2 in | |
| Thread sealant | No | |
| Thread Size 1 | 1 1/2-11 1/2 | |
| UNSPSC | 40183100 | |
| UPC | 725975755617 |