C3159X24Z
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
C3159X24Z
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 2.5 in | |
| Product Length/Depth | .68 in | |
| Product material | Carbon steel | |
| Product Weight | 1.3 lb | |
| Thread sealant | No |