C3179X6
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: FF4177-06S
C3179X6
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| End gender 1 | Male | |
| End Size 1 | 3/8 IN | |
| End type 1 | NPTF | |
| Finish/plating | DURA-KOTE | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.06 lb | |
| Packaged Width | 6.75 in | |
| Product Height | .58 in | |
| Product Length/Depth | .51 in | |
| Product material | Carbon steel | |
| Product Volume | .172 in³ | |
| Product Weight | .06 lb | |
| Product Width | .58 in | |
| Thread sealant | No | |
| Thread Size 1 | 3/8-18 | |
| UNSPSC | 40183100 | |
| UPC | 725975756669 |