C3309X12
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Steel adapters
Recommended replacement: 2096-12S
C3309X12
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Application | Other - Grease, instrumentation and most hydraulic systems |
| Certification(s) | SAE 140138 |
| End gender 1 | Female |
| End gender 2 | Female |
| End Size 1 | 3/4 IN |
| End Size 2 | 3/4 IN |
| End type 1 | NPTF |
| End type 2 | NPTF |
| Finish/plating | DURA-KOTE |
| Hex Size 1 | 1.375 in |
| Inside diameter (bore hole size) | .906 in |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Weight | 1.3437 lb |
| Packaged Width | 6.75 in |
| Product Height | 1.375 in |
| Product Length/Depth | 1.53 in |
| Product material | Carbon steel |
| Product Volume | 2.893 in³ |
| Product Weight | .344 lb |
| Product Width | 1.375 in |
| Thread sealant | No |
| Thread Size 1 | 3/4-14 |
| Thread Size 2 | 3/4-14 |
| UNSPSC | 40183100 |
| UPC | 725975737835 |
| Working temperature - max | 400 °F |
| Working temperature - min | -65 °F |