C3409X16
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 2089-16-16S
C3409X16
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Certification(s) | SAE 140239 | |
| End gender 1 | Female | |
| End gender 2 | Male | |
| End Size 1 | 1 IN | |
| End Size 2 | 1 IN | |
| End type 1 | NPTF | |
| End type 2 | NPTF | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 1.63 in | |
| Inside diameter (bore hole size) | 1.5 in | |
| Item type | NPTF Female/NPTF Male Elbow Adapter | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 2.078 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.62 in | |
| Product Length/Depth | 1.97 in | |
| Product material | Carbon steel | |
| Product Volume | 3.383 in³ | |
| Product Weight | 1.078 lb | |
| Product Width | 1.06 in | |
| Thread sealant | No | |
| Thread Size 1 | 1-11 1/2 | |
| Thread Size 2 | 1-11 1/2 | |
| UNSPSC | 40183100 | |
| UPC | 725975706817 |