C3409X8
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 2089-8-8S
C3409X8
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Certification(s) | SAE 140239 | |
| End gender 1 | Female | |
| End gender 2 | Male | |
| End Size 1 | 1/2 IN | |
| End Size 2 | 1/2 IN | |
| End type 1 | NPTF | |
| End type 2 | NPTF | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 1.06 in | |
| Inside diameter (bore hole size) | .687 in | |
| Item type | NPTF Female/NPTF Male Elbow Adapter | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.39 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.23 in | |
| Product Length/Depth | 1.47 in | |
| Product material | Carbon steel | |
| Product Volume | 1.175 in³ | |
| Product Weight | .39 lb | |
| Product Width | .65 in | |
| Thread sealant | No | |
| Thread Size 1 | 1/2-14 | |
| Thread Size 2 | 1/2-14 | |
| UNSPSC | 40183100 | |
| UPC | 725975771808 |