C3409X8X6
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 2089-8-6S
C3409X8X6
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Certification(s) | SAE 140239 | |
| End gender 1 | Female | |
| End gender 2 | Male | |
| End Size 1 | 1/2 IN | |
| End Size 2 | 3/8 IN | |
| End type 1 | NPTF | |
| End type 2 | NPTF | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 1.25 in | |
| Inside diameter (bore hole size) | 1.06 in | |
| Item type | NPTF Female/NPTF Male Elbow Adapter | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.23 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.05 in | |
| Product Length/Depth | 1.47 in | |
| Product material | Carbon steel | |
| Product Volume | .818 in³ | |
| Product Weight | .23 lb | |
| Product Width | .53 in | |
| Thread sealant | No | |
| Thread Size 1 | 1/2-14 | |
| Thread Size 2 | 3/8-18 | |
| UNSPSC | 40183100 | |
| UPC | 639789335227 |