C35515X4
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 2062-4-4S
C35515X4
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 45 Degree | |
| Certification(s) | ASAASMESAE 070220 | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Size 1 | 1/4 IN | |
| End Size 2 | 7/16 IN | |
| End type 1 | Line/Hose/Tube | |
| End type 2 | MPT | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 1.31 in | |
| Item type | Line/Hose/Tube Male/MPT Male Elbow Adapter | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.098 lb | |
| Packaged Width | 6.75 in | |
| Product Height | .89 in | |
| Product Length/Depth | 1.03 in | |
| Product material | Carbon steel | |
| Product Volume | .516 in³ | |
| Product Weight | .098 lb | |
| Product Width | .563 in | |
| Seal part number if included | 22617-4 | |
| Thread sealant | No | |
| Thread Size 2 | 7/16-20 | |
| UNSPSC | 40183100 | |
| UPC | 725975716052 |