C35726X6
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Steel adapters
Recommended replacement: 203008-6-6S
C35726X6
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Tee |
| End gender 1 | Male |
| End gender 2 | Male |
| End Gender 3 | Male |
| End Size 1 | 9/16 IN |
| End Size 2 | 9/16 IN |
| End Size 3 | 9/16 IN |
| End type 1 | SAE 37 |
| End type 2 | SAE 37 |
| End Type 3 | SAE 37 |
| Finish/plating | DURA-KOTE |
| Item type | SAE 37 Male/SAE 37 Male/SAE 37 Male Tee Adapter |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Weight | 1.7 lb |
| Packaged Width | 6.75 in |
| Product Height | 1.09 in |
| Product Length/Depth | 2.87 in |
| Product material | Carbon Steel |
| Product Volume | 1.76 in³ |
| Product Weight | .7 lb |
| Product Width | .5625 in |
| Thread sealant | No |
| Thread Size 1 | 9/16-18 |
| Thread Size 2 | 9/16-18 |
| Thread Size 3 | 9/16-18 |
| UNSPSC | 40183100 |
| UPC | 725975711590 |