C3609X6
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 2091-6-6S
C3609X6
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Tee | |
| Certification(s) | SAE 140425 | |
| End gender 1 | Female | |
| End gender 2 | Female | |
| End Gender 3 | Male | |
| End Size 1 | 3/8 IN | |
| End Size 2 | 3/8 IN | |
| End Size 3 | 3/8 IN | |
| End type 1 | NPTF | |
| End type 2 | NPTF | |
| End Type 3 | NPTF | |
| Finish/plating | DURA-KOTE | |
| Item type | NPTF Female/NPTF Female/NPTF Male Tee Adapter | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.29 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.22 in | |
| Product Length/Depth | 2.04 in | |
| Product material | Carbon Steel | |
| Product Volume | 1.319 in³ | |
| Product Weight | .29 lb | |
| Product Width | .53 in | |
| Thread sealant | No | |
| Thread Size 1 | 3/8-18 | |
| Thread Size 2 | 3/8-18 | |
| Thread Size 3 | 3/8-18 | |
| UNSPSC | 40183100 | |
| UPC | 639789335104 |