C3709X6
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Steel adapters
Recommended replacement: 2090-6-6S
C3709X6
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Tee |
| Certification(s) | SAE 140438 |
| End gender 1 | Female |
| End gender 2 | Female |
| End Gender 3 | Female |
| End Size 1 | 3/8 IN |
| End Size 2 | 3/8 IN |
| End Size 3 | 3/8 IN |
| End type 1 | NPTF |
| End type 2 | NPTF |
| End Type 3 | NPTF |
| Finish/plating | DURA-KOTE |
| Hex Size 1 | .875 in |
| Inside diameter (bore hole size) | .562 in |
| Item type | NPTF Female/NPTF Female/NPTF Female Tee Adapter |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Weight | 1.343704 lb |
| Packaged Width | 6.75 in |
| Product Height | 1.02 in |
| Product Length/Depth | 2.04 in |
| Product material | Carbon Steel |
| Product Volume | 2.122 in³ |
| Product Weight | .344 lb |
| Product Width | 1.02 in |
| Thread sealant | No |
| Thread Size 1 | 3/8-18 |
| Thread Size 2 | 3/8-18 |
| Thread Size 3 | 3/8-18 |
| UNSPSC | 40183100 |
| UPC | 725975743089 |
| Working temperature - max | 400 °F |
| Working temperature - min | -65 °F |