C3759X16
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 2092-16-16S
C3759X16
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Tee | |
| Certification(s) | SAE 140424 | |
| End gender 1 | Male | |
| End gender 2 | Female | |
| End Gender 3 | Female | |
| End Size 1 | 1 IN | |
| End Size 2 | 1 IN | |
| End Size 3 | 1 IN | |
| End type 1 | NPTF | |
| End type 2 | NPTF | |
| End Type 3 | NPTF | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 1.625 in | |
| Inside diameter (bore hole size) | .938 in | |
| Item type | NPTF Male/NPTF Female/NPTF Female Tee Adapter | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 2.166667 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.62 in | |
| Product Length/Depth | 3.59 in | |
| Product material | Carbon Steel | |
| Product Volume | 9.422 in³ | |
| Product Weight | 1.167 lb | |
| Product Width | 1.62 in | |
| Thread sealant | No | |
| Thread Size 1 | 1-11 1/2 | |
| Thread Size 2 | 1-11 1/2 | |
| Thread Size 3 | 1-11 1/2 | |
| UNSPSC | 40183100 | |
| UPC | 725975771433 | |
| Working temperature - max | 400 °F | |
| Working temperature - min | -65 °F |