C3759X20
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Steel adapters
Recommended replacement: 2092-20-20S
C3759X20
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Tee |
| Certification(s) | SAE 140424 |
| End gender 1 | Male |
| End gender 2 | Female |
| End Gender 3 | Female |
| End Size 1 | 1 1/4 IN |
| End Size 2 | 1 1/4 IN |
| End Size 3 | 1 1/4 IN |
| End type 1 | NPTF |
| End type 2 | NPTF |
| End Type 3 | NPTF |
| Finish/plating | DURA-KOTE |
| Item type | NPTF Male/NPTF Female/NPTF Female Tee Adapter |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Weight | 4.89 lb |
| Packaged Width | 6.75 in |
| Product Height | 1.7 in |
| Product Length/Depth | 4.08 in |
| Product material | Carbon Steel |
| Product Volume | 9.71 in³ |
| Product Weight | 3.89 lb |
| Product Width | 1.4 in |
| Thread sealant | No |
| Thread Size 1 | 1 1/4-11 1/2 |
| Thread Size 2 | 1 1/4-11 1/2 |
| Thread Size 3 | 1 1/4-11 1/2 |
| UNSPSC | 40183100 |
| UPC | 639789335074 |