
C3959X2
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Steel adapters
Recommended replacement: 2080-2-2S
C3959X2
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Cross |
| Certification(s) | SAE |
| End gender 1 | Female |
| End gender 2 | Female |
| End Gender 3 | Female |
| End gender 4 | Female |
| End Size 1 | 1/8 IN |
| End Size 2 | 1/8 IN |
| End Size 3 | 1/8 IN |
| End size 4 | 1/8 IN |
| End type 1 | NPTF |
| End type 2 | NPTF |
| End Type 3 | NPTF |
| End type 4 | NPTF |
| Finish/plating | DURA-KOTE |
| Inside diameter (bore hole size) | .375 in |
| Item type | NPTF Female/NPTF Female/NPTF Female/NPTF Female Cross Adapter |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Weight | .5 lb |
| Packaged Width | 6.75 in |
| Product Height | 1.32 in |
| Product Length/Depth | 1.32 in |
| Product material | Carbon steel |
| Product Volume | 1.15 in³ |
| Product Weight | .0815 lb |
| Product Width | .66 in |
| Thread sealant | No |
| Thread Size 1 | 1/8-27 |
| Thread Size 2 | 1/8-27 |
| Thread Size 3 | 1/8-27 |
| Thread Size 4 | 1/8-27 |
| Tube OD 1 | .125 in |
| Tube OD 2 | .125 in |
| Tube OD 3 | .125 in |
| Tube OD 4 | .125 in |
| UNSPSC | 40183100 |
| UPC | 639789335029 |