C3959X6
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 2080-6-6S
C3959X6
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Cross | |
| Certification(s) | SAE | |
| End gender 1 | Female | |
| End gender 2 | Female | |
| End Gender 3 | Female | |
| End gender 4 | Female | |
| End Size 1 | 3/8 IN | |
| End Size 2 | 3/8 IN | |
| End Size 3 | 3/8 IN | |
| End size 4 | 3/8 IN | |
| End type 1 | NPTF | |
| End type 2 | NPTF | |
| End Type 3 | NPTF | |
| End type 4 | NPTF | |
| Finish/plating | DURA-KOTE | |
| Item type | NPTF Female/NPTF Female/NPTF Female/NPTF Female Cross Adapter | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 2.04 in | |
| Product Length/Depth | 2.04 in | |
| Product material | Carbon steel | |
| Product Volume | 3.662 in³ | |
| Product Weight | .31 lb | |
| Product Width | .88 in | |
| Thread sealant | No | |
| Thread Size 1 | 3/8-18 | |
| Thread Size 2 | 3/8-18 | |
| Thread Size 3 | 3/8-18 | |
| Thread Size 4 | 3/8-18 | |
| Tube ID 3 | .526 in | |
| Tube ID 4 | .526 in | |
| Tube OD 3 | .375 in | |
| Tube OD 4 | .375 in | |
| UNSPSC | 40183100 | |
| UPC | 725975721650 |