Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Durometer | 70 | 70 |
| Inside diameter IN | 0.622 | |
| Outside diameter IN | 0.8110 | |
| Product height in | 0.811 | |
| Product height mm | 20.599 | |
| Product length in | 0.094 | |
| Product length mm | 2.388 | |
| Product width in | 0.811 | |
| Product width mm | 20.599 | |
| Thickness IN | 0.094 |
