Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Durometer | 70 |
| Inside diameter IN | 0.700 |
| Outside diameter IN | 0.8897 |
| Product height in | 0.890 |
| Product height mm | 22.598 |
| Product length in | 0.094 |
| Product length mm | 2.388 |
| Product material | Buna-N (nitrile) |
| Product width in | 0.890 |
| Product width mm | 22.598 |
| Thickness IN | 0.094 |
