BU RING
C403-T3XP12
ToolsC403-T3XP12 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Durometer | 70 |
| Inside diameter IN | 0.472 |
| Outside diameter IN | 0.6300 |
| Product height in | 0.630 |
| Product height mm | 16.002 |
| Product length in | 0.049 |
| Product length mm | 1.245 |
| Product width in | 0.630 |
| Product width mm | 16.002 |
| Thickness IN | 0.049 |