AD BLUE HOSE 3/4"
C4AB019001
Product specifications
Characteristic | Value |
---|
Brand | SEL by Danfoss |
Color | Black |
Cover material | EPDM Blend |
Inside diameter (inch) | 0.75 |
Inside diameter (mm) | 19.00 |
Outside diameter (inch) | 1.06 |
Outside diameter (mm) | 27.00 |
Tube material | EPDM |