C5015X12X6
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 221501-12-6S, FF1066-1206S
C5015X12X6
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| End gender 1 | Male | |
| End gender 2 | Female | |
| End Size 1 | 9/16 IN | |
| End Size 2 | 3/8 IN | |
| End type 1 | SAE 37 | |
| End type 2 | SAE 37 | |
| Finish/plating | DURA-KOTE | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.075 lb | |
| Packaged Width | 6.75 in | |
| Product Height | .972 in | |
| Product Length/Depth | 1.09 in | |
| Product material | Carbon steel | |
| Product Volume | 1.03 in³ | |
| Product Weight | .075 lb | |
| Product Width | .972 in | |
| Thread sealant | No | |
| Thread Size 1 | 9/16-18 | |
| UNSPSC | 40183100 | |
| UPC | 725975752333 |