C5015X16X12
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Steel adapters
Recommended replacement: 221501-16-12S, FF1066-1612S
C5015X16X12
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| End gender 1 | Male |
| End gender 2 | Female |
| End Size 1 | 1 1/16 IN |
| End Size 2 | 3/4 IN |
| End type 1 | SAE 37 |
| End type 2 | SAE 37 |
| Finish/plating | DURA-KOTE |
| Hex Size 1 | 2 in |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Weight | 1.192 lb |
| Packaged Width | 6.75 in |
| Product Height | 1.22 in |
| Product Length/Depth | 1.47 in |
| Product material | Carbon steel |
| Product Volume | 2.188 in³ |
| Product Weight | .192 lb |
| Product Width | 1.22 in |
| Thread sealant | No |
| Thread Size 1 | 1 1/16-12 |
| UNSPSC | 40183100 |
| UPC | 725975765241 |