C5015X32X24
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 2215-32-24S
C5015X32X24
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| End gender 1 | Male | |
| End gender 2 | Female | |
| End Size 1 | 1 7/8 IN | |
| End Size 2 | 2 1/2 IN | |
| End type 1 | SAE 37 | |
| End type 2 | SAE 37 | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 2.875 in | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 2.62 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 2.88 in | |
| Product Length/Depth | 2.61 in | |
| Product material | Carbon steel | |
| Product Volume | 21.648 in³ | |
| Product Weight | 1.62 lb | |
| Product Width | 2.88 in | |
| Thread sealant | No | |
| Thread Size 1 | 1 7/8-12 | |
| Thread Size 2 | 2 1/2-12 | |
| UNSPSC | 40183100 | |
| UPC | 725975752470 |