Weatherhead by Danfoss
C5105X14
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 1290-14S
C5105X14
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Weatherhead by Danfoss | |
| Certification(s) | SAE | |
| Color | Zinc clear trivalent chromate | |
| Feature | Available in a variety of sizes | |
| Material | Carbon steel | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.19 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.375 in | |
| Product Length/Depth | 1.09 in | |
| Product Type | Spare Part | |
| Product Volume | 2.061 in³ | |
| Product Weight | .19 lb | |
| Product Width | 1.375 in | |
| Sub-brand | None | |
| Trade Name | C5105x series | |
| Type | Swivel Nuts | |
| UNSPSC | 40183100 | |
| UPC | 725975716601 |