Weatherhead by Danfoss
C5105X2
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 1290-2S
C5105X2
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Weatherhead by Danfoss | |
| Certification(s) | SAE | |
| Color | Zinc clear trivalent chromate | |
| Feature | Available in a variety of sizes | |
| Material | Carbon steel | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.01 lb | |
| Packaged Width | 6.75 in | |
| Product Height | .375 in | |
| Product Length/Depth | .55 in | |
| Product Type | Spare Part | |
| Product Volume | .077 in³ | |
| Product Weight | .01 lb | |
| Product Width | .375 in | |
| Sub-brand | None | |
| Trade Name | C5105x series | |
| Type | Swivel Nuts | |
| UNSPSC | 40183100 | |
| UPC | 725975762608 |