Weatherhead by Danfoss
C5115X16
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 221000-16S
C5115X16
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Weatherhead by Danfoss | |
| Certification(s) | SAE 070111 | |
| Color | Zinc clear trivalent chromate | |
| Feature | Available in a variety of sizes | |
| Material | Carbon steel | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.35 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.5 in | |
| Product Length/Depth | 1.94 in | |
| Product Type | Spare Part | |
| Product Volume | 4.365 in³ | |
| Product Weight | .35 lb | |
| Product Width | 1.5 in | |
| Sub-brand | None | |
| Trade Name | C5115x series | |
| Type | Swivel Nuts | |
| UNSPSC | 40183100 | |
| UPC | 725975760659 |