Weatherhead by Danfoss
C5115X4
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 221000-4S
C5115X4
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Weatherhead by Danfoss | |
| Certification(s) | SAE 070111 | |
| Color | Zinc clear trivalent chromate | |
| Feature | Available in a variety of sizes | |
| Material | Carbon steel | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.0313 lb | |
| Packaged Width | 6.75 in | |
| Product Height | .5625 in | |
| Product Length/Depth | 1 in | |
| Product Type | Spare Part | |
| Product Volume | .316 in³ | |
| Product Weight | .031 lb | |
| Product Width | .5625 in | |
| Sub-brand | None | |
| Trade Name | C5115x series | |
| Type | Swivel Nuts | |
| UNSPSC | 40183100 | |
| UPC | 725975726075 |