C5129X2
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 210292-2S
C5129X2
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | Other - Hydraulic, instrumentation, and chemical processing systems | |
| Certification(s) | SAE 070112 | |
| End gender 1 | Female | |
| End Size 1 | 5/16 IN | |
| End type 1 | UNF | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | .375 in | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.01 lb | |
| Packaged Width | 6.75 in | |
| Product Height | .38 in | |
| Product Length/Depth | .5 in | |
| Product material | Carbon steel | |
| Product Volume | .072 in³ | |
| Product Weight | .01 lb | |
| Product Width | .38 in | |
| Thread sealant | No | |
| Thread Size 1 | 5/16-24 | |
| UNSPSC | 40183100 | |
| UPC | 725975729106 |