C5129X3
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 210292-3S
C5129X3
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | Other - Hydraulic, instrumentation, and chemical processing systems | |
| Certification(s) | SAE 070112 | |
| End gender 1 | Female | |
| End Size 1 | 3/8 IN | |
| End type 1 | UNF | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | .438 in | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.025 lb | |
| Packaged Width | 6.75 in | |
| Product Height | .44 in | |
| Product Length/Depth | .56 in | |
| Product material | Carbon steel | |
| Product Volume | .108 in³ | |
| Product Weight | .025 lb | |
| Product Width | .44 in | |
| Thread sealant | No | |
| Thread Size 1 | 3/8-24 | |
| UNSPSC | 40183100 | |
| UPC | 725975751732 |