C5165X10X14MM
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: FF91488-1014S
C5165X10X14MM
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Finish/plating | Steel | |
| Inside diameter | .556 in | |
| Item type | Sleeve | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | .79 in | |
| Product Length/Depth | .66 in | |
| Product material | Carbon steel | |
| Product Volume | .412 in³ | |
| Product Weight | .03 lb | |
| Product Width | .79 in | |
| Thread sealant | No | |
| UPC | 725975728512 |