C5165X10X15MM
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Steel adapters
Recommended replacement: FF91488-1015S
C5165X10X15MM
Product specifications
Characteristic | Value |
|---|---|
| Finish/plating | Steel |
| Inside diameter | .595999 in |
| Item type | Sleeve |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Weight | .5 lb |
| Packaged Width | 6.75 in |
| Product Height | .79 in |
| Product Length/Depth | .66 in |
| Product material | Carbon steel |
| Product Volume | .412 in³ |
| Product Weight | .026 lb |
| Product Width | .79 in |
| Thread sealant | No |
| UPC | 725975703236 |