C5165X12
Sleeve
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Steel adapters
Recommended replacement: 900605-12S
Product specifications
Characteristic | Value |
---|---|
Angle (shape) | Straight |
Certification(s) | SAE 070115 |
Finish/plating | Zinc Trivalent |
Inside diameter | .756 in |
Item type | Sleeve |
Outside diameter | .97 in |
Packaged Height | 5.5 in |
Packaged Length | 6.75 in |
Packaged Volume | 250.594 in³ |
Packaged Weight | 1.03 lb |
Packaged Width | 6.75 in |
Product Height | .97 in |
Product Length/Depth | .68 in |
Product Volume | .64 in³ |
Product Weight | .03 lb |
Product Width | .97 in |
Product material | Carbon steel |
Thread sealant | No |
UNSPSC | 40183100 |
UPC | 639789259967 |
Working pressure | 4000 Psi |
Working temperature - max | 400 °F |