C5165X12X18MM
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: FF91488-1218S
C5165X12X18MM
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Finish/plating | Steel | |
| Inside diameter | .716999 in | |
| Item type | Sleeve | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | .97 in | |
| Product Length/Depth | .68 in | |
| Product material | Carbon steel | |
| Product Volume | .64 in³ | |
| Product Weight | .036 lb | |
| Product Width | .97 in | |
| Thread sealant | No | |
| UPC | 725975704134 |