C5165X32
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 900605-32S
C5165X32
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Certification(s) | SAE 070115 | |
| Finish/plating | Zinc Trivalent | |
| Inside diameter | 2.01 in | |
| Item type | Sleeve | |
| Outside diameter | 2.16 in | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.27 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 2.16 in | |
| Product Length/Depth | 1.19 in | |
| Product material | Carbon steel | |
| Product Volume | 5.552 in³ | |
| Product Weight | .27 lb | |
| Product Width | 2.16 in | |
| Thread sealant | No | |
| UNSPSC | 40183100 | |
| UPC | 725975749852 | |
| Working pressure | 4000 Psi | |
| Working temperature - max | 400 °F |