C5165X8
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 900605-8S
C5165X8
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Certification(s) | SAE 070115 | |
| Compatible tube OD | .5 in | |
| End Size 1 | 1/2 IN | |
| Finish/plating | Zinc Trivalent | |
| Inside diameter | .505 in | |
| Item type | Sleeve | |
| Outside diameter | .68 in | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.015 lb | |
| Packaged Width | 6.75 in | |
| Product Height | .68 in | |
| Product Length/Depth | .56 in | |
| Product material | Carbon steel | |
| Product Volume | .259 in³ | |
| Product Weight | .015 lb | |
| Product Width | .68 in | |
| Thread sealant | No | |
| UNSPSC | 40183100 | |
| UPC | 725975714003 | |
| Working pressure | 4000 Psi | |
| Working temperature - max | 400 °F |