C5205X10X6
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 2021-6-10S, 2021-8-10S
C5205X10X6
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | Other - Hydraulic, instrumentation, andchemical processing systems. | |
| Certification(s) | SAE 070102 | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Size 1 | 7/8 IN | |
| End Size 2 | 3/8 IN | |
| End type 1 | NPTF | |
| End type 2 | SAE 37 | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | .938 in | |
| Inside diameter (bore hole size) | .531 in | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.158 lb | |
| Packaged Width | 6.75 in | |
| Product Height | .94 in | |
| Product Length/Depth | 1.7 in | |
| Product material | Carbon steel | |
| Product Volume | 1.502 in³ | |
| Product Weight | .158 lb | |
| Product Width | .94 in | |
| Thread sealant | No | |
| Thread Size 1 | 7/8-14 | |
| Thread Size 2 | 3/8-18 | |
| UNSPSC | 40183100 | |
| UPC | 725975718582 |