C5205X32
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 2021-32-32S, 202113-32-32S
C5205X32
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | Other - Hydraulic, instrumentation, andchemical processing systems. | |
| Certification(s) | SAE 070102 | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Size 1 | 2 1/2 IN | |
| End Size 2 | 2 IN | |
| End type 1 | NPTF | |
| End type 2 | SAE 37 | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 2.625 in | |
| Inside diameter (bore hole size) | 1.781 in | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 2.8 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 2.625 in | |
| Product Length/Depth | 3.11 in | |
| Product material | Carbon steel | |
| Product Volume | 21.43 in³ | |
| Product Weight | 1.8 lb | |
| Product Width | 2.625 in | |
| Thread sealant | No | |
| Thread Size 1 | 2 1/2-12 | |
| Thread Size 2 | 2-11.5 | |
| UNSPSC | 40183100 | |
| UPC | 725975708316 | |
| Working temperature - max | 400 °F | |
| Working temperature - min | -65 °F |