C5229X20
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 900599-20S
C5229X20
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | Other - Hydraulic, instrumentation, and chemical processing systems | |
| Certification(s) | SAE 070109 | |
| End gender 1 | Male | |
| End Size 1 | 1 5/8 IN | |
| End type 1 | SAE 37 | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 1.688 in | |
| Inside diameter (bore hole size) | 1.078 in | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.546667 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.688 in | |
| Product Length/Depth | 1.45 in | |
| Product material | Carbon steel | |
| Product Volume | 4.132 in³ | |
| Product Weight | .547 lb | |
| Product Width | 1.688 in | |
| Thread sealant | No | |
| Thread Size 1 | 1 5/8-12 | |
| UNSPSC | 40183100 | |
| UPC | 725975727935 | |
| Working temperature - max | 400 °F | |
| Working temperature - min | -65 °F |