C5229X24
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 900599-24S
C5229X24
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | Other - Hydraulic, instrumentation, and chemical processing systems | |
| Certification(s) | SAE 070109 | |
| End gender 1 | Male | |
| End Size 1 | 1 7/8 IN | |
| End type 1 | SAE 37 | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 2 in | |
| Inside diameter (bore hole size) | 1.312 in | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 2.285714 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 2 in | |
| Product Length/Depth | 1.65 in | |
| Product material | Carbon steel | |
| Product Volume | 6.6 in³ | |
| Product Weight | 1.286 lb | |
| Product Width | 2 in | |
| Thread sealant | No | |
| Thread Size 1 | 1 7/8-12 | |
| UNSPSC | 40183100 | |
| UPC | 725975730126 | |
| Working temperature - max | 400 °F | |
| Working temperature - min | -65 °F |