C5229X6
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 900599-6S
C5229X6
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | Other - Hydraulic, instrumentation, and chemical processing systems | |
| Certification(s) | SAE 070109 | |
| End gender 1 | Male | |
| End Size 1 | 9/16 IN | |
| End type 1 | SAE 37 | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | .625 in | |
| Inside diameter (bore hole size) | .297 in | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.0547 lb | |
| Packaged Width | 6.75 in | |
| Product Height | .625 in | |
| Product Length/Depth | .84 in | |
| Product material | Carbon steel | |
| Product Volume | .328 in³ | |
| Product Weight | .055 lb | |
| Product Width | .625 in | |
| Thread sealant | No | |
| Thread Size 1 | 9/16-18 | |
| UNSPSC | 40183100 | |
| UPC | 725975759974 | |
| Working temperature - max | 400 °F | |
| Working temperature - min | -65 °F |