C5305X20
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 2027-20-20S
C5305X20
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | Other - Hydraulic, instrumentation, and chemical processing systems | |
| Certification(s) | SAE 070101 | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Size 1 | 1 1/4 IN | |
| End Size 2 | 1 1/4 IN | |
| End type 1 | NPTF | |
| End type 2 | NPTF | |
| Finish/plating | Dura-Kote | |
| Hex Size 1 | 2.6875 in | |
| Inside diameter (bore hole size) | 1.078 in | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.7 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.69 in | |
| Product Length/Depth | 2.43 in | |
| Product material | Carbon steel | |
| Product Volume | 6.94 in³ | |
| Product Weight | .7 lb | |
| Product Width | 1.69 in | |
| Thread sealant | No | |
| Thread Size 1 | 1 5/8-12 | |
| Thread Size 2 | 1 5/8-12 | |
| UNSPSC | 40183100 | |
| UPC | 725975730997 |