C5306X5
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
C5306X5
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Certification(s) | SAE 070119 | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Size 1 | 5/16 IN | |
| End Size 2 | 5/16 IN | |
| End type 1 | SAE 37 | |
| End type 2 | SAE 37 | |
| Finish/plating | Dura-Kote | |
| Hex Size 1 | .75 in | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.0625 lb | |
| Packaged Width | 6.75 in | |
| Product Height | .56 in | |
| Product Length/Depth | 1.37 in | |
| Product material | Carbon steel | |
| Product Volume | .43 in³ | |
| Product Weight | .0625 lb | |
| Product Width | .56 in | |
| Thread sealant | No | |
| Thread Size 1 | 1/2-20 | |
| Thread Size 2 | 1/2-20 | |
| UNSPSC | 40183100 | |
| UPC | 725975722725 |