C5314X12X12
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 2220-12-12S
C5314X12X12
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Certification(s) | SAE | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Size 1 | 3/4 IN | |
| End Size 2 | 3/4 IN | |
| End type 1 | Line/Hose/Tube | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Dura-Kote | |
| Hex Size 1 | 1.25 in | |
| Hex Size 2 | 1.25 in | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.48 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.25 in | |
| Product Length/Depth | 2.33 in | |
| Product material | Carbon steel | |
| Product Volume | 3.641 in³ | |
| Product Weight | .48 lb | |
| Product Width | 1.25 in | |
| Seal part number if included | 22617-12 | |
| Thread sealant | No | |
| Thread Size 1 | 1 1/16-12 | |
| Thread Size 2 | 1 1/16-12 | |
| UNSPSC | 40183100 | |
| UPC | 725975727904 |