C5314X16X16
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 2220-16-16S
C5314X16X16
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Certification(s) | SAE | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Size 1 | 1 IN | |
| End Size 2 | 1 IN | |
| End type 1 | Line/Hose/Tube | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Dura-Kote | |
| Hex Size 1 | 1.5 in | |
| Hex Size 2 | 1.5 in | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.628571 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.5 in | |
| Product Length/Depth | 2.2799 in | |
| Product material | Carbon steel | |
| Product Volume | 5.13 in³ | |
| Product Weight | .628571 lb | |
| Product Width | 1.5 in | |
| Seal part number if included | 22617-16 | |
| Thread sealant | No | |
| Thread Size 1 | 1 5/16-12 | |
| Thread Size 2 | 1 5/16-12 | |
| UNSPSC | 40183100 | |
| UPC | 725975764282 |