C5314X4X4
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Steel adapters
Recommended replacement: 2220-4-4S
C5314X4X4
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Certification(s) | SAE |
| End gender 1 | Male |
| End gender 2 | Male |
| End Size 1 | 1/4 IN |
| End Size 2 | 1/4 IN |
| End type 1 | Line/Hose/Tube |
| End type 2 | Line/Hose/Tube |
| Finish/plating | Dura-Kote |
| Hex Size 1 | .5625 in |
| Hex Size 2 | .5625 in |
| Inside diameter (bore hole size) | .6089 in |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Weight | 1.064 lb |
| Packaged Width | 6.75 in |
| Product Height | .56 in |
| Product Length/Depth | 1.37 in |
| Product material | Carbon steel |
| Product Volume | .43 in³ |
| Product Weight | .064 lb |
| Product Width | .56 in |
| Seal part number if included | 22617-4 |
| Thread sealant | No |
| Thread Size 1 | 7/16-20 |
| Thread Size 2 | 7/16-20 |
| UNSPSC | 40183100 |
| UPC | 725975728017 |