C5355X12X16
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 2023-16-12S
C5355X12X16
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 45 Degree | |
| Certification(s) | ASASAEASME | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Size 1 | 1 1/16 IN | |
| End Size 2 | 1 IN | |
| End type 1 | SAE 37 | |
| End type 2 | NPTF | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 1.31 in | |
| Inside diameter (bore hole size) | .8439 in | |
| Item type | SAE 37 Male/NPTF Male Elbow Adapter | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.7 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.42 in | |
| Product Length/Depth | 1.48 in | |
| Product material | Carbon steel | |
| Product Volume | 1.976 in³ | |
| Product Weight | .7 lb | |
| Product Width | .94 in | |
| Thread sealant | No | |
| Thread Size 1 | 1 1/16-12 | |
| Thread Size 2 | 1-11 1/2 | |
| UNSPSC | 40183100 | |
| UPC | 639789334992 |